Z-Wave Wireless Dimmer 738968
| Product Name |
Eaton Z-Wave dimmer switch
|
| Catalog Number |
RF9536-NDBK
|
| UPC |
032664738968
|
| Product Length/Depth |
2.29 in
|
| Product Height |
4.63 in
|
| Product Width |
3 in
|
| Product Weight |
0.39 lb
|
| Certifications |
cULus Listed
NOM |
| Voltage rating |
120 V
|
| Wiring method |
Multi-location
|
| Switch type |
Dimmer switch
|
Soporte de Eaton
Conoce más sobre nuestros productos