Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

RF9540-NAW

Eaton Z-Wave dimmer switch, Alpine White, Single pole, 120 Vac, 300W Dimmable LED/CFL, 600W Incandescent, Halogen, Magnetic Low Voltage, Electronic Low Voltage, Dimmer switch, Multi-location, 32°F to 104°F (0°C to 40°C) 736995

Especificaciones generales

Product Name
Eaton Z-Wave dimmer switch
Catalog Number
RF9540-NAW
UPC
032664736995
Product Length/Depth
1.36 in
Product Height
3.81 in
Product Width
1.5 in
Product Weight
0.35 lb
Certifications
cULus Listed
NOM

Especificaciones del producto

Used with
Z-Wave wireless technology
Wattage
300 W (LED, CFL), 600 W (INC/HAL, ELV, MLV)
Operating temperature
32 to 104 °F (0 to 40 °C)
Voltage rating
120 V
Number of poles
Single-pole
Wiring method
Multi-location
Switch type
Dimmer switch
Number of gangs
1
Load type
MLV
ELV
INC
CFL
HAL
Dimmable LED
Number of ways
Multi-way
Color
Alpine white

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español