Eaton Z-Wave dimmer switch, Silver Granite, Single pole, 120 Vac, 300W Dimmable LED/CFL, 600W Incandescent, Halogen, Magnetic Low Voltage, Electronic Low Voltage, Dimmer switch, 3-way, 4-way 737015
| Product Name |
Eaton Z-Wave dimmer switch
|
| Catalog Number |
RF9540-NSG
|
| UPC |
032664737015
|
| Product Length/Depth |
1.36 in
|
| Product Height |
3.81 in
|
| Product Width |
1.5 in
|
| Product Weight |
0.35 lb
|
| Certifications |
cULus Listed
NOM |
| Used with |
Z-Wave wireless technology
|
| Wattage |
300 W (LED, CFL), 600 W (INC/HAL, ELV, MLV)
|
| Operating temperature |
32 to 104 °F (0 to 40 °C)
|
| Voltage rating |
120 V
|
| Number of poles |
Single-pole
|
| Wiring method |
Multi-location
|
| Switch type |
Dimmer switch
|
| Number of gangs |
1
|
| Load type |
Dimmable LED
HAL MLV INC ELV CFL |
| Number of ways |
Multi-way
|
| Color |
Silver granite
|
Soporte de Eaton
Conoce más sobre nuestros productos