Eaton Z-Wave plus dimmer switch,Silver granite,Single pole,Three Way Wire,120 Vac,300W Dimmable LED/CFL,600W Incandescent,Halogen,Magnetic Low Voltage,Electronic Low Voltage,Dimmer switch,Multi-location,32°Fto104°F(0°Cto40°C)758904
| Product Name |
Eaton Z-Wave plus dimmer switch
|
| Catalog Number |
RF9643-NDSG
|
| UPC |
032664758928
|
| Product Length/Depth |
1.42 in
|
| Product Height |
4.2 in
|
| Product Width |
1.8 in
|
| Product Weight |
0.01 lb
|
| Certifications |
NOM
cULus Listed |
| Frequency rating |
60 Hz
|
| Operating temperature |
32 to 104 °F (0 to 40 °C)
|
| Voltage rating |
120 V
|
| Number of poles |
Single-pole, Three-way
|
| Phase |
Single-phase
|
| Wiring method |
Back and side
|
| Environmental conditions |
Dry
|
| Switch type |
Dimmer switch
|
| Mounting method |
Flush
|
| Number of gangs |
2
3 1 |
| Load type |
300 W for LED, CFL
600 W for INC, HAL, FLR, MLV, ELV |
| Material |
Polycarbonate
|
| Number of ways |
Three-way
|
| Style type |
Decorator
|
| Termination style |
Back and side wire
|
| Color |
Silver granite
|
| Connection type |
Back
Side |
Soporte de Eaton
Conoce más sobre nuestros productos