Eaton Bussmann series RFL rectifier fuse, 750 Vac, 3600A
| Product Name |
Eaton Bussmann series RFL rectifier fuse
|
| Catalog Number |
RFL3600
|
| UPC |
051712840538
|
| Product Length/Depth |
5.5 in
|
| Product Height |
6 in
|
| Product Width |
12 in
|
| Product Weight |
16.5 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Voltage rating |
750 Vac
|