Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

RFTR9505-TAW

Eaton Z-Wave split control receptacle, Tamper resistant, 15A, Residential, Flush mounting, 120V, Wire leads, Push button actuator, 60 Hz, Thermoplastic, Alpine white, 5-15R, Two-pole, Three-wire, grounding, Decorator

Especificaciones generales

Product Name
Eaton Z-Wave split control receptacle
Catalog Number
RFTR9505-TAW
UPC
032664672279
Product Length/Depth
1.4 in
Product Height
3.81 in
Product Width
1.3 in
Product Weight
0.3 lb
Certifications
cULus Listed

Especificaciones del producto

Special features
Tamper Resistant Receptacle
Type
Split control, duplex
Amperage Rating
15A
Voltage rating
120 V
Application
Residential
Wiring method
Wire leads
Actuator
Pushbutton
Frequency rating
60 Hz
Material
Thermoplastic
NEMA configuration
5-15R
Number of wires
3
Grounding
Mounting method
Flush
Number of poles
Two-pole
Style type
Decorator
Color
Alpine white

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español