Búsqueda de conocimientos
Descargar documento () de 20

RGC320036EC

Eaton Series G electronic molded case circuit breaker, RG-frame, RG, Digitrip 310 RMS, Electronic LSIG trip, Three-pole, 2000A, 600 Vac, 200 kAIC at 240 Vac, 100 kAIC at 480 Vac, Line and load, Imperial, 50/60 Hz, 100% rated

General specifications

Product Name
Eaton Series G electronic molded case circuit breaker
Catalog Number
RGC320036EC
UPC
786685574073
Product Length/Depth
9.75 in
Product Height
15.5 in
Product Width
15.5 in
Product Weight
102 lb
Certifications
UL Listed
Catalog Notes
All R-Frame circuit breakers are suitable for reverse feed use. Order terminals separately. Mounting hardware not included.

Especificaciones del producto

Amperage Rating
2000 A
Voltage rating
600 Vac
Trip Type
T172
Circuit breaker type
RG
Circuit breaker frame type
Complete breaker
Rating
100% rated
Series
100% rated
Terminals
Line and load
Interrupt rating
100 kAIC at 480 Vac
200 kAIC at 240 Vac
Number of poles
Three-pole
Type
Complete breaker

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.