Eaton rotary dimmer, Power failure memory, non-preset, #16 AWG, 5A, 120V, Wire lead, Maintained closure, White, Indoor, 60 Hz, Incandescent, halogen, 0° to 40°C, Single-pole, Polycarbonate, 600W
| Product Name |
Eaton rotary dimmer
|
| Catalog Number |
RI061-W
|
| UPC |
032664706738
|
| Product Length/Depth |
2.26 in
|
| Product Height |
4.75 in
|
| Product Width |
3.05 in
|
| Product Weight |
0.001 lb
|
| Certifications |
cULus Listed
NOM |
| Frequency rating |
60 Hz
|
| Special features |
Power failure memory, non-preset
|
| Amperage Rating |
5 A
|
| Voltage rating |
120 V
|
| Allowable wire size |
#16 AWG
|
| Operating temperature |
0 to 40 °C
|
| Wiring method |
Wire lead
|
| Wattage |
600 W
|
| Environmental conditions |
Indoor
|
| Switch type |
Single-pole
|
| Mounting method |
Flush
|
| Closure type |
Maintained
|
| Load type |
INC
HAL |
| Material |
Polycarbonate
|
| Color |
White
|
Soporte de Eaton
Conoce más sobre nuestros productos