Descargar documento () de 20
We make what matters work*

S20K11S07N

Eaton General purpose encapsulated transformer, EP, aluminum, NEMA 3R, 178, 60 Hz, single-phase, 240 V, 480 V, 120/240 V, 1 at -10% FCBN X 2 at -5% FCBN, 115 °C rise, 7.5 KVA, indoor-outdoor, 9A

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S20K11S07N
UPC
786680102295
Product Length/Depth
9.89 in
Product Height
16 in
Product Width
10.38 in
Product Weight
125 lb
Certifications
UL Listed
Catalog Notes
Model N

Especificaciones del producto

Type
General-Purpose Encapsulated Transformer
Coil material
Aluminum
Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Design
EP
Enclosure
NEMA 3R
Frame
178
Tap size
1 at -10% FCBN x 2 at -5% FCBN
Volt ampere rating
7.5 kVA
Weathershield
Indoor-Outdoor
Wiring connection
9A

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.