Eaton non-metallic duplex receptacle cover, Self-closing, Surface mount, White, Duplex receptacle, Wet, Thermoplastic, Single-gang, Vertical, Standard
| Product Name |
Eaton receptacle cover
|
| Catalog Number |
S2962W-SP
|
| UPC |
032664537790
|
| Product Length/Depth |
0.918 in
|
| Product Height |
4.816 in
|
| Product Width |
3.125 in
|
| Product Weight |
0.19 lb
|
| Compliances |
NAFTA
|
| Certifications |
cULus Listed
|
| Special features |
Self-closing
|
| Type |
Duplex receptacle cover
|
| Cutout |
Duplex receptacle
|
| Orientation |
Vertical
|
| Wallplate size |
Standard
|
| Color |
White
|
| Environmental conditions |
Wet
|
| Mounting method |
Surface
|
| Number of gangs |
1
|
| Material |
Thermoplastic
|