Eaton Soft Starter, Frame A, 77A, 60 hp, 480V, Vertical mounting, 2 Slots, FDC circuit breaker, Class RK5/K5/J Fuse
Product Name |
Eaton S811+/S801+ soft starter
|
Catalog Number |
S611A077N3S
|
UPC |
786685480312
|
Product Length/Depth |
7.64 in
|
Product Height |
15.4 in
|
Product Width |
11.58 in
|
Product Weight |
24 lb
|
Certifications |
IEC 60947-4-2
UL Listed CSA file No. 3211-06 |
Amperage Rating |
77A
|
Horsepower |
60 hp
|
Phase |
Three-phase
|
Type |
Soft starter
|
User interface |
LCD
|
Voltage rating |
480 V
|
Fuse size |
Class RK5
Class J Class K5 |
Circuit breaker type |
FDC
|
Frame size |
A
|
Operating temperature - max |
50 °C
|
Number of slots |
2
|
Mounting method |
Vertical
|
Operating temperature - min |
-20 °C
|