Eaton Bussmann series SAMI fuse block cover, Dead front, 0-30 A, 35-60 A, Class J, Class K5, Class H, Class R, With Indicator, 600 Vac/dc, Used with Class J, T, R, K5, and H Type fuses
| Product Name |
Eaton Bussmann series SAMI fuse block cover
|
| Catalog Number |
SAMI-1I
|
| UPC |
051712796842
|
| EAN |
5027590444279
|
| Product Length/Depth |
4.88 in
|
| Product Height |
1.58 in
|
| Product Width |
1.15 in
|
| Product Weight |
0.083 lb
|
| Compliances |
RoHS Compliant
Contact factory |
| Used with |
Used with Class J, T, R, K5, and H Type fuses
|
| Amperage Rating |
0-30A, 35-60A
|
| Class |
Class R
Class K5 Class H Class J |
| Fuse indicator |
Non-indicating
With Indicator |
| Voltage rating |
600 Vac, 600 Vdc
|
| Type |
Fuse block cover
|
| Special features |
Dead front
|