Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

SAMI-5I

Eaton Bussmann series SAMI fuse block cover, Dead front, 35-60 A, Class R, Class H, Class K5, With Indicator, 600 Vac/dc, Used with Class R, K5, and H Type fuses

Especificaciones generales

Product Name
Eaton Bussmann series SAMI fuse block cover
Catalog Number
SAMI-5I
UPC
051712796880
EAN
5027590444316
Product Length/Depth
4.88 in
Product Height
1.58 in
Product Width
1.15 in
Product Weight
0.117 lb
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Used with
Used with Class R, K5, and H Type fuses
Amperage Rating
35-60A
Class
Class H
Class K5
Class R
Fuse indicator
Non-indicating
With Indicator
Voltage rating
600 Vac, 600 Vdc
Type
Fuse block cover
Special features
Dead front

Exportar especificación del producto