Eaton sensor color change kit, Sensor, White
| Product Name |
Eaton sensor color change kit
|
| Catalog Number |
SCK1-W-BP
|
| UPC |
032664711152
|
| Product Length/Depth |
1 in
|
| Product Height |
6 in
|
| Product Width |
3.85 in
|
| Product Weight |
0.048 lb
|
| Certifications |
Contact Manufacturer
|
| Used with |
Sensor switch
|
| Special features |
Sensor
|
| Type |
Color change kit
|
| Color |
White
|
Soporte de Eaton
Conoce más sobre nuestros productos