Eaton GFCI receptacle,Self-test,#14 - 10 AWG,20A,Residential,Commercial,Flush,125 V,GFCI,Back and side wire,Red,Brass,Receptacle,Polycarbonate,5-20R,Two-pole, three-wire, grounding
| Product Name |
Eaton GFCI receptacle
|
| Catalog Number |
SGF20RD
|
| UPC |
032664742552
|
| Product Length/Depth |
4.8 in
|
| Product Height |
2.1 in
|
| Product Width |
2.95 in
|
| Product Weight |
0.38 lb
|
| Certifications |
cULus Listed
NOM |
| Device type |
Receptacle
|
| Type |
Self-test
|
| Amperage Rating |
20A
|
| Voltage rating |
125V
|
| Circuit interrupter type |
GFCI
|
| Contact material |
Brass
|
| Application |
|
| Wiring method |
Back and side wire
|
| Allowable wire size |
#14 - 10 AWG
|
| NEMA configuration |
5-20R
|
| Torque rating |
16 lbf-inch
|
| Mounting method |
Flush
|
| Color |
Red
|
| Face/body material |
PVC
Polycarbonate |
| Receptacle type |
Two-pole, three-wire, grounding
|
Soporte de Eaton
Conoce más sobre nuestros productos