Eaton Bussmann series SH shaft, Pistol Handle Shaft, 5.31-15.16 in mounting range
| Product Name |
Eaton Bussmann series SH shaft
|
| Catalog Number |
SH5-320
|
| UPC |
051712403047
|
| Product Length/Depth |
4 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.001 lb
|
| Compliances |
Not Applicable
RoHS Compliant |
| Certifications |
Contact Manufacturer
|
| Special features |
Mounting depth 5.31-15.16 in
|