Eaton Bussmann series SH shaft, Pistol Handle Shaft, 5.31-18.31 in mounting range
| Product Name |
Eaton Bussmann series SH shaft
|
| Catalog Number |
SH5-400
|
| UPC |
051712403054
|
| Product Length/Depth |
9 in
|
| Product Height |
4.25 in
|
| Product Width |
0.97 in
|
| Product Weight |
0.13 lb
|
| Compliances |
Not Applicable
RoHS Compliant |
| Certifications |
Contact Manufacturer
|
| Special features |
Mounting depth 5.31-18.31 in
|