Eaton slide dimmer, No neutral required, #14 -12 AWG, Flush, 120 Vac, Back and side, Maintained, Ivory, 60 Hz, Incandescent, halogen, MLV, Single-pole, Three-way, Single-phase, Polycarbonate, 1000W 663710
| Product Name |
Eaton slide dimmer
|
| Catalog Number |
SI10P-V
|
| UPC |
032664663710
|
| Product Length/Depth |
2.03 in
|
| Product Height |
4.3 in
|
| Product Width |
3.04 in
|
| Product Weight |
0.285 lb
|
| Certifications |
cULus Listed
NOM |
| Frequency rating |
60 Hz
|
| Special features |
No neutral required
|
| Voltage rating |
120 V
|
| Number of poles |
Single-pole, Three-way
|
| Phase |
Single-phase
|
| Power consumption |
1000 W
|
| Wiring method |
Back and side
|
| Mounting method |
Flush
|
| Closure type |
Maintained
|
| Load type |
MLV
INC HAL |
| Material |
Polycarbonate
|
| Number of ways |
Three-way
|
| Torque rating |
14 lbf-inch
|
| Color |
Ivory
|
| Connection type |
Back
Side |
Soporte de Eaton
Conoce más sobre nuestros productos