Descargar documento () de 20
We make what matters work*

SL7-CB-250

Base Module, SL7, 70 mm, 250 mm tube, Spring-loaded terminals, Horizontal mounting, Used with SL7-L, SL7-BL, SL7-FL, SL7-AP, Black tube, Aluminum tube, plastic foot

General specifications

Product Name
Eaton SL7 stacklight base module
Catalog Number
SL7-CB-250
EAN
4015081677740
Product Length/Depth
3.5 in
Product Height
3.5 in
Product Width
19.5 in
Product Weight
0.5 lb
Compliances
CE Marked
Certifications
CSA Certified
cULus Listed
UL 508
UL Listed
UL Listed file E29184
CSA Class No. NKCR7
CSA Std. C22.2 No. 94-91
CSA Std. C22.2 No. 14-10
IEC Rated
Catalog Notes
0

Especificaciones del producto

Used with
Used with SL7-L, SL7-BL, SL7-FL, SL7-AP
Type
70 mm
Mounting Method
Horizontal
Tube length
250 mm
Terminals
Spring loaded
Series
SL7
Color
Black tube
Material
Plastic foot
Aluminum tube

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.