Descargar documento () de 20
We make what matters work*

SPD050220Y2K

Surge Protection Device, SPD series, 50 kAIC, 127/220V wye (4W+G), Standard feature package, NEMA 1 enclosure, External side mount, 150 L-N, 150 L-G, 150 N-G, 300 L-L operating voltage

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD050220Y2K
UPC
786685326719
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
3.5 lb
Certifications
UL 1449

Especificaciones del producto

Accessories
Standard feature package
Voltage rating
127/220 Wye (4W+G)
Enclosure
NEMA 1
Mounting Method
External side
Interrupt rating
50 kAIC
Operating voltage
150 L-N, 150 L-G, 150 N-G, 300 L-L
Series
SPD
Type
Surge protection device
Special features
External side mount

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.