Descargar documento () de 20
We make what matters work*

SPD100480D3J

Eaton Surge Protection Device, SPD Series, 100 kA per phase, 480V delta (3W+G) rating, 640 L-G, 640 L-L MCOV, Internal integrated, Standard feature package and surge counter, used with Motor control centers

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD100480D3J
UPC
786685324685
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
3.5 lb
Certifications
UL 1449
UL Listed

Especificaciones del producto

Accessories
Standard feature package and surge counter
Frequency rating
50/60 Hz
Interrupt rating
200 kAIC
Nominal Discharge Current
20 kA
Operating voltage
640 L-G, 640 L-L
Used with
Motor control centers
Voltage rating
480 delta (3W+G)
Surge current
100 kA per phase
Short-circuit rating
200 kA
Operating temperature
-40 to 50 °C
Mounting Method
Internal integrated
Type
SPD
Special features
Meets or exceeds the requirements specified in IBC ®2006, CBC2007, and UBC®Zone 4. Audible alarm with silence button. Form C relay contact. EMI/RFI filtering, providing up to 50 dB of noise attenuation from 10 kHz to 100 MHz. Surge counter with rest button

Exportar especificación del producto