Descargar documento () de 20
We make what matters work*

SPD100480D3K

Eaton SPD series surge protection device, SPD series, 100 kAIC, 480V delta (3W+G), Standard feature package and surge counter, NEMA 1 enclosure, External side mount, 640 L-G, 640 L-L operating voltage

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD100480D3K
UPC
786685327464
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
3.5 lb
Certifications
UL 1449

Especificaciones del producto

Accessories
Standard feature package and surge counter
Voltage rating
480V delta (3W+G)
Enclosure
NEMA 1
Mounting Method
External side
Interrupt rating
100 kAIC
Operating voltage
640 L-G, 640 L-L
Series
SPD
Type
Surge protection device

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.