Descargar documento () de 20
We make what matters work*

SPD120220Y1C

Surge Protection Device, SPD series, For switchboard, busways and panel boards (PRL1a, 2a, 3a, 3E, 4), 120 kAIC, 127/220V wye (4W+G), Basic feature package, Internal integrated mount, 150 L-N, 150 L-G, 150 N-G, 300 L-L operating voltage

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD120220Y1C
UPC
786685322032
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
3.5 lb
Certifications
UL 1449
UL Listed

Especificaciones del producto

Accessories
Basic feature package
Frequency rating
50/60 Hz
Interrupt rating
200 kAIC
Nominal Discharge Current
20 kA
Operating voltage
150 L-N, 150 L-G, 150 N-G, 300 L-L
Used with
Switchboard, busways and panelboards (PRL1a, 2a, 3a, 3e, 4)
Voltage rating
127/220 Wye (4W+G)
Surge current
120 kA per phase
Short-circuit rating
200 kA
Operating temperature
-40 to 50 °C
Mounting Method
Internal integrated
Type
SPD
Special features
Meets or exceeds the requirements specified in IBC ®2006, CBC2007, and UBC®Zone 4. Audible alarm with silence button. Form C relay contact. EMI/RFI filtering, providing up to 50 dB of noise attenuation from 10 kHz to 100 MHz. Surge counter with rest button

Exportar especificación del producto