Eaton Bussmann series SPOD surgePOD heavy duty module, 40 kAIC, 1, NEMA 4X, 50/60 Hz - SPP40SP4480HLG
| Product Name |
Eaton Bussmann series SPOD surgePOD heavy duty module
|
| Catalog Number |
SPP40SP4480HLG
|
| UPC |
051712408301
|
| Product Length/Depth |
39539 in
|
| Product Height |
42461 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.1 lb
|
| Compliances |
RoHS Compliant
|
| Frequency rating |
50/60 Hz
|
| Operating temperature - max |
65 °C
|
| Operating temperature - min |
-40 °C
|
| Enclosure |
NEMA 4X
|
| Mounting Method |
Panel
|
| Interrupt rating |
40 kAIC
|
| Type |
1
|
| Application |
Three-phase Highleg Delta 4 wire + G, 5 connection points
|