Eaton surge protection adapter, Metalic multicontact bar+ , 8 outlets , Two-pole, Grey
| Product Name |
Eaton surge protection adapter
|
| Catalog Number |
SPU01G
|
| EAN |
7501029776301
|
| Product Length/Depth |
0.001 mm
|
| Product Height |
0.001 mm
|
| Product Width |
0.001 mm
|
| Product Weight |
1.6 kg
|
| Certifications |
NOM 426
|
| Special features |
EATON SURGE PROTECTION ADAPTER
|
| Type |
Surge Protection Devices
|
| Phase |
Single-phase
|
| Number of poles |
Two-pole
|
| Color |
Gray
|
Soporte de Eaton
Conoce más sobre nuestros productos