Descargar documento () de 20
We make what matters work*

SRCOOL7KRME

AC Unit for Server Racks - 9,000 BTU (2.64 kW), 120V, R32 Refrigerant, 8U Rack, Black

Especificaciones generales

Product Name
Eaton Tripp Lite series SmartRack rackmount cooling
Catalog Number
SRCOOL7KRME
UPC
037332289162
Product Length/Depth
22.52 in
Product Height
13.9 in
Product Width
17.35 in
Product Weight
61.6 lb
Warranty
2 year limited
Compliances
RoHS
CEC (California Energy Commission)
DOE (Department of Energy)
NRCan (Natural Resources Canada)
Certifications
CSA certified
NOM
UL Listed

Especificaciones del producto

Input Connection
NEMA 5-15P
Input Cord Length
7 ft
Input Plug Features
NEMA 5-15P
Nominal Input Voltage Description
120V AC 60 Hz
Air Flow
198.25 CFM
Compressor Type
Rotary
Dehumidifier
1.25 (30 DEG. C, 80% RH)
Equivalent Room Size
25 sq. m (250 sq. ft.)
Input Frequency
60 Hz
Nominal Current
6.6A
Power Consumption -Max
1020 Watts
Refrigerant Amount
0.63 lb / 258 g
Refrigerant Type
R32 (Environmentally friendly, Non ozone depleting)
SNMP
SRCOOLNET2LX (Optional) remote management accessory for remote monitoring and control
Sound Level
65dB
Front Panel LEDs
Push-button control panel with multiple LEDs for operational configuration
Cooling Capacity
9,000 BTU / 2.64 kW
Cooling Capacity (kW)
2.64 kW
Form Factors Supported
Rackmount
Front Panel LCD Display
2-digit LCD displays numerical temperature readout
Color
Black
Cooling Type
Active
Package Contents
Directional output vent
SRCOOL7KRME Rack-Mounted Server Rack Cooling Unit
Magnetic air dam kit
Rack-mounting hardware
Owner’s manual
Input Nominal Voltage
120 VAC
120V AC 60 Hz
Product Features
NEMA 5-15P
Product Highlights
9,000 BTU/h (2.64 kW) ASHRE prevents heat-related equipment malfunctions and downtime
Compliant to the highest efficiency standards by CEC, DoE, NRCAN and EPA/AIM
Mounts in 8U of space at the bottom of an EIA-standard 19 in. rack enclosure
Optional network management card enables remote monitoring and control
2-year limited warranty (Worldwide)
Lower-GWP with R32 refrigerant and up to 39% more energy efficient 
9,000 BTU/h (2.7 kW) ASHRE prevents heat-related equipment malfunctions and downtime
Rack Height
8U

Exportar especificación del producto