Descargar documento () de 20
We make what matters work*

SRVRTBAR

SmartRack 42U Vertical Cable Management Bars

Especificaciones generales

Product Name
Eaton Tripp Lite series SmartRack cable management
Catalog Number
SRVRTBAR
UPC
037332164117
Product Length/Depth
1.625 in
Product Height
76 in
Product Width
4.625 in
Product Weight
7 lb
Warranty
5 year limited
Compliances
EIA-310-E
RoHS

Especificaciones del producto

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • (2) Vertically mounted bars
  • Mounting Hardware
Cable Jacket Color
Black
System Requirements
Supports all SmartRack 42U floor-standing enclosures
Accessory Type
Cable Management Accessories
Product Highlights
Provides additional mounting for vertical cable management and Zero U PDU products
5-year limited warranty (Worldwide)
Offers keyhole slots for toolless device and accessory installation
Cable Manager Form Factor
Vertical

Exportar especificación del producto