Eaton Bussmann series SSU fuse holder, Box Cover Unit, Handy box cover unit, Receptacle fuse holder single, with switch control, 15A, 125 Vac, Motor- 1/2 hp, box- 2-1/4 in
| Product Name |
Eaton Bussmann series SSU fuse holder
|
| Catalog Number |
SSU
|
| UPC |
051712330121
|
| Product Length/Depth |
2.26 in
|
| Product Height |
4.2 in
|
| Product Width |
2.6 in
|
| Product Weight |
0.35 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Amperage Rating |
15 A
|
| Voltage rating |
125 V
|
| Type |
Handy box cover unit
|
| Special features |
Receptacle fuse holder single, with switch control
|
| Application |
Plug fuses
|