Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

ST053015AT46TS

Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 1.5" #53 BTX NPT CI W/ TEFLON SEATS, Cast, Cast iron, 13.8 Bar, NPT female thread 1 1/2"

General specifications

Product Name
Eaton Model 53BTX Basket Strainer
Catalog Number
ST053015AT46TS
Product Length/Depth
337 mm
Product Height
324 mm
Product Width
191 mm
Product Weight
36 kg
Certifications
CRN Stamp
ABS

Especificaciones del producto

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
NPT female thread
Material
Cast iron
Connection size (inlet/outlet)
1 1/2"

Exportar especificación del producto