Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

ST053K40BT

Eaton Accessories and Spares of Manual Pipeline Strainer, Sealing kit, Buna-N, Model 53 BTX, Connection size 4"

General specifications

Product Name
Eaton Accessories and Spares of Manual Pipeline Strainer
Catalog Number
ST053K40BT
Product Weight
4.45 kg
Certifications
ISO 9001

Especificaciones del producto

Accessory/spare part type
Sealing kit
Sealing material
Buna-N
Connection size (inlet/outlet)
4"
Model
Model 53BTX

Exportar especificación del producto