Eaton Crouse-Hinds series Myers hub, Zinc, 1-1/4", Increased safety ground terminal
| Product Name |
Eaton Crouse-Hinds series Myers hub
|
| Catalog Number |
STGK 4
|
| UPC |
784731105202
|
| Product Length/Depth |
8.55 in
|
| Product Height |
1.85 in
|
| Product Width |
4.22 in
|
| Product Weight |
0.6 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IECEx/ATEX |
| NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
3R 4 4X |
| Ingress protection (IP) ratings |
IP66
|
| Special features |
Increased safety ground terminal
|
| Material |
Zinc
|
| Trade size |
1-1/4"
|