Eaton slide dimmer, 300W LED-600W Halogen, #14 -12 AWG, Residential/ Light Commercial, Flush, 277V, Ivory, 65 Hz, Mark 10 Flourescent, Single-pole, Three-way, 1,2,3+, Single-phase, Back and side wire, Polycarbonate, 300W - 600W 319212
| Product Name |
Eaton slide dimmer
|
| Catalog Number |
SUL06P-V
|
| UPC |
032664759567
|
| Product Length/Depth |
2 in
|
| Product Height |
4.25 in
|
| Product Width |
2 in
|
| Product Weight |
0.001 lb
|
| Certifications |
Contact Manufacturer
|
| Frequency rating |
60 Hz
|
| Special features |
No neutral required
|
| Voltage rating |
120 V
|
| Number of poles |
Single-pole, Three-way
|
| Phase |
Single-phase
|
| Power consumption |
300 - 600 W
|
| Grade |
Residential
|
| Application |
Low-voltage/low-magnetic
|
| Wiring method |
Back and side
|
| Environmental conditions |
Dry
|
| Switch type |
Dimmer switch
|
| Mounting method |
Flush
|
| Closure type |
Maintained
|
| Voltage |
120V
|
| Number of gangs |
2
1 3 |
| Load type |
Mark 10 FLR
|
| Material |
Polycarbonate
|
| Number of ways |
Three-way
|
| Surface finishing color |
Ivory
|
| Operating temperature - max |
158 °F
|
| Operating temperature - min |
-4 °F
|
| Torque rating |
14 lbf-inch
|
| Style type |
Slide
|
| Termination style |
Back and side wire
|
| Color |
Ivory
|
| Connection type |
Back
Side |
Soporte de Eaton
Conoce más sobre nuestros productos