Eaton SmartWire-DT intelligent wiring system, SmartWire Cables and Connectors, M22 mounting adapter, For 4-way pushbuttons
| Product Name |
Eaton SmartWire-DT intelligent wiring system
|
| Catalog Number |
SWD4-100LF8-24
|
| UPC |
786685879598
|
| Product Length/Depth |
14 in
|
| Product Height |
1.5 in
|
| Product Width |
14 in
|
| Product Weight |
9.1 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL Listed
CSA Certified |
| Accessories |
SmartWire Cables and Connectors, M22 mounting adapter
|