Descargar documento () de 20
We make what matters work*

SWD4-M3LR5-1-2S

SMARTWIRE-DT IP67 I/O, DEVICE CORDSET 2XM12 5-PIN, 0.3 METER

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
SWD4-M3LR5-1-2S
UPC
786685933184
Product Length/Depth
10 in
Product Height
0.1 in
Product Width
8 in
Product Weight
0.09 lb
Certifications
UL Listed

Especificaciones del producto

Type
Intelligent wiring system

Exportar especificación del producto