Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

T60060-2SR

Eaton Bussmann series Class T modular fuse block, 31-60 A, Two-pole, Screw, 200 kAIC, Glass polyester, 600 Vac/dc, #18-10 AWG Cu

General specifications

Product Name
Eaton Bussmann series Class T modular fuse block
Catalog Number
T60060-2SR
UPC
051712149846
Product Length/Depth
2.5 in
Product Height
0.5 in
Product Width
3 in
Product Weight
0.32 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Especificaciones del producto

Amperage Rating
31-60A
Number of poles
Two-pole
Class
Class T
Short-circuit rating
200 kA
Interrupt rating
200 kAIC
Connection
Screw
Wire size
#18-10 AWG Cu
Material
Glass polyester
Voltage rating
600 Vac, 600 Vdc
Type
Modular fuse block

Exportar especificación del producto