La foto es representativa
Download
Eaton molded case circuit breaker accessory terminal, Optional Cu pressure terminals, 250 A, #4 AWG-350 kcmil Cu, Frame J-K, Series C, Line and load
| Product Name |
Eaton molded case circuit breaker accessory terminal
|
| Catalog Number |
TA250KB
|
| UPC |
786679511961
|
| Product Length/Depth |
2 in
|
| Product Height |
0.9 in
|
| Product Width |
1 in
|
| Product Weight |
0.07 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
UL Listed
|
| Amperage Rating |
250 A
|
| Frame size |
Frame J-K
|
| Series |
Series C
|
| Terminals |
Line and load
|
| Wire size |
#4 AWG-350 kcmil Cu
|
| Type |
Optional Cu pressure terminals
|