| Product Name |
Eaton VoCALL 16 digital type B outstation emergency voice system
|
| Catalog Number |
TB16-SS
|
| EAN |
5018987306683
|
| Product Length/Depth |
60 mm
|
| Product Height |
137 mm
|
| Product Width |
137 mm
|
| Product Weight |
0.72 kg
|
| Compliances |
EN
|