Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

TB4

Eaton Bussmann series low voltage british standard fuse, 4A, AC 660 V, DC 460 V, 27 x 112 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TB4
EAN
5027590512992
Product Length/Depth
20 mm
Product Height
54 mm
Product Width
6.7 mm
Product Weight
84.25 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Especificaciones del producto

Amperage Rating
4 A
Fitted with:
Centre bolted tags
Current type
AC/DC
Mounting dimension
M6
Center-to-center distance of connections
96.9 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Rated voltage DC
460 V
Class
Class gG/gL
Fuse type
TB
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
97 mm fixing centre
Construction
BS88
Construction size
Other
Fuse shape
Center bolted tags
Voltage type
AC/DC
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.