La foto es representativa
Download
Eaton Bussmann TB400 series panel mount terminal block connector, Breakdown voltage 7500V, 600V, 75A, Double row, barrier, Twelve-pole, #10-32 TPI Screw, Screw, Black, Tin-plated brass terminal, Zinc-plated Steel philslot screw
Product Name |
Eaton Bussmann series TB400 panel mount terminal block
|
Catalog Number |
TB400-12
|
UPC |
051712810968
|
Product Length/Depth |
9.39 in
|
Product Height |
0.76 in
|
Product Width |
1.81 in
|
Product Weight |
0.3 lb
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
Contact Manufacturer
|
Special features |
Breakdown voltage 7500V
|
Type |
Double row, barrier
|
Amperage Rating |
75A
|
Voltage rating |
600 V
|
Number of poles |
Twelve-pole
|