Eaton meter socket, Transformer rated, 400A, 240V, Five-jaw, Hydro One test switch
| Product Name |
Eaton meter socket
|
| Catalog Number |
TCC5-H1
|
| UPC |
621037003019
|
| Product Length/Depth |
40 in
|
| Product Height |
12 in
|
| Product Width |
20 in
|
| Product Weight |
50 lb
|
| Certifications |
CSA
|
| Special features |
With Hydro One test switch
|
| Amperage Rating |
400A
|
| Number of jaws |
Five-jaw
|
| Voltage rating |
600 V
|
| Number of sockets |
1
|