Eaton Bussmann series TCFH modular fuse holder, Electrical panelboards, Machinery disconnects, Industrial control, Required finger safe systems, 225 A, Single-pole, Class CF, 600 Vac/dc, CUBEfuse
| Product Name |
Eaton Bussmann series TCFH modular fuse holder
|
| Catalog Number |
TCFH225N
|
| UPC |
051712691079
|
| Product Length/Depth |
4.2 in
|
| Product Height |
11.1 in
|
| Product Width |
3.4 in
|
| Product Weight |
0.8238 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
UL Listed
CSA Certified |
| Used with |
CUBEfuse
|
| Amperage Rating |
225 A
|
| Number of poles |
Single-pole
|
| Class |
Class CF
|
| Voltage rating |
600 Vac, 600 Vdc
|
| Type |
Modular fuse holder
|
| Application |
Electrical panelboards, machinery disconnects, industrial control, required finger safe systems
|