Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

TL-30PK4

Eaton Bussmann series Type TL plug fuse, plug fuse, time delay, 30 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, plastic body, brass thread, edison base

Especificaciones generales

Product Name
Eaton Bussmann series Type TL plug fuse
Catalog Number
TL-30PK4
UPC
051712418379
Product Length/Depth
1.25 in
Product Height
1.25 in
Product Width
1.25 in
Product Weight
0.044 lb
Compliances
Contact factory

Especificaciones del producto

Amperage Rating
30 A
Base
Edison
Interrupt rating
10 kAIC
Mounting method
Threaded
Voltage rating
125 V
Type
Time delay
Application
Small motor and high inductive load circuits with high in-rush current levels, box cover units to provide equipment protection, residential or light

Exportar especificación del producto