Descargar documento () de 20
We make what matters work*

TLM825USB

8-Outlet Industrial Safety Surge Protector - 2 USB-A Ports, 25 ft. Cord, 1960 Joules, Metal Housing

Especificaciones generales

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLM825USB
UPC
037332285171
Product Length/Depth
1.4 in
Product Height
12.3 in
Product Width
3.2 in
Product Weight
3.5 lb
Warranty
Limited lifetime
Compliances
NRCan (Natural Resources Canada)
Certifications
CSA Std. C22.2
UL Listed
UL 1449
CSA C22.2.

Especificaciones del producto

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position on/off power switch
Voltage Compatibility (VAC)
120
Wire Gauge (AWG)
14 AWG
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Amps
2.1A
Total Charging Watts
12
Connected Equipment Insurance (U.S., Canada and Puerto Rico)
$75,000 Ultimate Lifetime Insurance
Device Compatibility
Chromebook; Computer; Laptop; Monitor/HDTV; Phone; Projector; Tablet; Video Game System
Diagnostic LED Details
1 green "protected" LED confirms surge suppression is present
EMI / RFI Filtering
Up to 20 dB
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
Combo power switch and circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
89.5mm
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
25 Foot
Power Cord Color
Yellow
Housing Color
Black
Yellow
Outlet Orientation
1 single row of 6
Material
Metal
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLM825USB 8-Outlet Industrial Safety Surge Protector
(4) Safety covers
Owner’s manual
Charging Ports / Amps
2.1A
Charging Method
USB
Input Nominal Voltage
120 VAC
Product Features
Automatic Shut-Off
Mounting Holes or Slots
Diagnostic LED(s)
Metal Case
Product Highlights
$75,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
1960 joules protect your valuable electronics against dangerous surges and spikes
Lifetime limited warranty (Worldwide)
USB-A ports share 2.1A for fast charging of phones and other mobile devices
25 ft. input cord allows great flexibility in placing devices away from wall outlet
8 NEMA 5-15R outlets distribute AC power to connected workplace equipment
Durable metal housing designed to stand up to harsh environments, such as factories
Charging Port Type
USB A (FEMALE)
Plug Color
White
Blue
AC Suppression Joule Rating
1960
Output Capacity (Watts)
1800
AC Suppression Response Time
< 1 ns
Charging Amps per Port
2.1A
Charging Form Factor
Strip
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
60000
Operating Humidity Range
20% to 85% RH
Total Outlets
8

Exportar especificación del producto