Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

TLU670

Eaton Bussmann series low voltage british standard fuse, 670A, AC 660 V, DC 350 V, 84 x 200 mm, gL/gG, IEC

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TLU670
EAN
5027590329545
Product Length/Depth
200 mm
Product Height
84 mm
Product Width
84 mm
Product Weight
1943 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Especificaciones del producto

Amperage Rating
670 A
Fitted with:
Centre bolted tags
Fuse size
BS88/D1
Current type
AC/DC
Mounting dimension
M12
Center-to-center distance of connections
149 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Rated voltage DC
350 V
Class
Class gG/gL
Fuse type
TLU
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
149 mm fixing centre
Construction
BS88
Construction size
D1
Fuse shape
Center bolted tags
Voltage type
AC/DC
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.