Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:0.85-1.31", 1" NPT,Armor Range:0.80-1.12"
| Product Name |
Eaton Crouse-Hinds series TMCX cable gland
|
| Catalog Number |
TMCX3112
|
| UPC |
782274414683
|
| Product Length/Depth |
4.07 in
|
| Product Height |
2 in
|
| Product Width |
2 in
|
| Product Weight |
0.68 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| Cable type |
Tray cable
TECK armoured Metal-clad with interlocked or continuously welded corrugated armoured |
| NEC hazardous rating |
Class I, Division 1
Class II, Division 1 Class III |
| NEMA Rating |
4
|
| Material |
Aluminum
|
| Gland type |
Armoured Barrier and Non-armoured Barrier
|
| Outer sheath (min/max) |
0.85-1.31"
|
| Protection type |
Explosion-proof
|
| Thread Size |
1"
|
| Armor (min/max) |
0.80-1.12"
|
| Thread type |
NPT
|