Eaton B-Line series Twirl-Nut nut, 0.25"Hx1.3750"Lx0.85"W, Steel, Electro-plated, 1/2"-13 bolt size, 1500 lbs load, 1500 lbs load
| Product Name |
Eaton B-Line series Twirl-Nut nut
|
| Catalog Number |
TN225ZN
|
| UPC |
781011401535
|
| Product Length/Depth |
1.375 in
|
| Product Height |
0.25 in
|
| Product Width |
0.85 in
|
| Product Weight |
0.116 lb
|
| Certifications |
Not Applicable
|
| Product Category |
Channel nuts
|
| Type |
Twirl-nut
|
| Finish |
Electro-plated
|
| Material |
Steel
|
| Load rating (pull out strength) |
1500 lbs
|
| Load rating (slip strength) |
1500 lbs
|
| Bolt/thread/rod size |
1/2"-13
|