Eaton Crouse-Hinds series square outlet box, 4" box size, 2-1/8" box depth, Steel, 30.3", Ground screw with pigtail lead,
| Product Name |
Eaton Crouse-Hinds series square outlet box
|
| Catalog Number |
TP40DMSBPF
|
| UPC |
662279019710
|
| Product Weight |
0.8 lb
|
| Box ground wire |
Ground screw with pigtail lead
|
| Material |
Steel
|
| Box size |
4"
|
| Box depth |
2-1/8"
|
| Capacity |
30.3"
|