Búsqueda de conocimientos
Descargar documento () de 20

TP7301

Eaton Crouse-Hinds series weatherproof lamp holder cover, White, Die cast aluminum, (1) 1/2" outlet holes, 4" round

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof lamp holder cover
Catalog Number
TP7301
UPC
786189073010
Product Length/Depth
4 in
Product Height
0.56 in
Product Width
4 in
Product Weight
0.21 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Size
4"
Outlet holes
(1) 1/2 in
Color
White
Material
Die cast aluminum

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.