Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

TPA-50

Eaton Bussmann series TPA telecommunication fuse, Indication pin, Orange ring for correct fuse position, 170 Vdc, 50 A, 100 kAIC, Non Indicating, Current-limiting, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series TPA telecommunication fuse
Catalog Number
TPA-50
UPC
051712370424
Product Length/Depth
1.5 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.028 lb
Compliances
CE Marked
RoHS Compliant

Especificaciones del producto

Amperage Rating
50 A
Interrupt rating
100 kAIC
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Packaging type
Standard
Voltage rating
170 Vdc
Type
Current-limiting
Special features
Indication pin, Orange ring for correct fuse position
Application
Telecommunications DC power circuit protection

Exportar especificación del producto