Búsqueda de conocimientos
Descargar documento () de 20

TPCDS-D-CC1

Eaton Bussmann series TPCDS compact fused disconnect switch, Screw clamp terminal on line and load, side output, 80 Vdc, 3-125 A

General specifications

Product Name
Eaton Bussmann series TPCDS compact fused disconnect switch
Catalog Number
TPCDS-D-CC1
UPC
051712668811
EAN
5027590185073
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
CE Marked

Especificaciones del producto

Amperage Rating
3-125A
Voltage rating
80 Vdc
Special features
Screw clamp terminal on line and load, side output
Application
Telecommunications DC power circuit protection

Exportar especificación del producto